RiLineX baying connector for busbars

Article no.: RX 9365013

Long busbar connector for the enclosure-to-enclosure baying set, for connecting modular RiLineX boards. The baying set (9360104) is additionally required.

Article no.:
RX 9365013
Material
Upper part: Sheet steel, zinc-plated
Contact plate: E-Cu, tin-plated
Rated current (max.)
800 A
Dimensions
Width: 130 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Packs of
3 pc(s).
Net weight
1.5 kg
Gross weight
1.593 kg
Copper weight (kg per piece)
0.99
Customs tariff number
73269098
ETIM 9
EC002622
Product description
Long busbar connector for the enclosure-to-enclosure baying set, for connecting modular RiLineX boards. The baying set (9360104) is additionally required. For E-Cu 15x5-30x10 mm, L: 130 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX Anreihverbinder für Sammelschienen (lang)

Long busbar connector for the enclosure-to-enclosure baying set,
for connecting modular RiLineX boards.
The baying set (9360104) is additionally required.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 550/800 A
Manufacturer: Rittal GmbH & Co. KG
Type: 9365013