RiLineX cover strips for complete board and basic module

Article no.: RX 9365020

Cover strips to cover unpopulated RiLineX board segments to increase the contact hazard protection at the front from IP 2XB to IP 3X.

Article no.:
RX 9365020
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 35745
To fit Model No.
9360.004 - .088
9360.110 - .150
Dimensions
Width: 100 mm
Height: 60 mm
Fire load
0.367 MJ/m²
Packs of
10 pc(s).
Net weight
0.19 kg
Gross weight
0.19 kg
PCF per pack (cradle-to-gate)
1.25
Customs tariff number
39191019
ETIM 9
EC002270
Product description
Cover strips to cover unpopulated RiLineX board segments to increase the contact hazard protection at the front from IP 2XB to IP 3X.
Declarations
PCF-declaration
Documentation
Quick guide
RiLineX cover strips

Cover strips to cover unpopulated
board segments to increase the contact hazard
protection at the front from IP 2XB to IP 3X.
Finely adjustable thanks to divisibility.
Product information
System grid: 9,09 mm
Dimensions: 100 mm x 60 mm (WxH)
Manufacturer: Rittal GmbH & Co. KG
Type: 9365020