Ex enclosures stainless steel, empty enclosure with hinged door

Article number: KEL 9401600

Ex enclosure with hinged door, stainless steel

Article number:
KEL 9401600
Design
Ex enclosures
Applications
Zone 1 and 2 or 21 and 22 to 2014/34/EC
Ambient temperature range: -30 °C...+80 °C
The specified temperatures may be limited by the installed equipment
Explosion protection category to EN 60 079: Equipment protection thanks to increased safety (Ex e), equipment protection thanks to enclosure (Ex tb)
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Door: Stainless steel 1.4301 (AISI 304), all-round foamed-in silicone seal
Mounting plate: Sheet steel
Surface finish
Enclosure: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Supply includes
Enclosure
Door
Mounting plate
Dimensions
Width: 200 mm
Height: 300 mm
Depth: 155 mm
Dimensions mounting plate (W x H)
162 mm x 275 mm
Certificate IEC EX PTB 09.0035U
Yes
Certificate PTB 02 ATEX 1082U
Yes
Basic material
Stainless steel 1.4301 (AISI 304)
Lock
Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
IP protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Type rating to 508A
Type 1
Type 4
Type 4X
Type 12
Packs of
1 pc(s).
Net weight
4 kg
Gross weight
4.28 kg
Customs tariff number
94032080
EAN
4028177138681
ETIM 9
EC002503
ECLASS 8.0
27180502
Product description
KEL Ex enclosure, WHD: 200x300x155 mm, Stainless steel 1.4301, with mounting plate, Empty enclosure with hinged door
Approvals
ATEX
ATEX QA
CQC-CCC
IECEx
IECEx QAR
UL + C-UL (listed)
Declarations
Attestation of Conformity
Documentation
Instructions
Data sheets
Technical details