Polycarbonate enclosures PK without knockouts

Article no.: PK 9514100

Wall-mounted enclosure of fibreglass-reinforced polycarbonate. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.

Article no.:
PK 9514100
Design
PK enclosure with transparent cover
Product description
Use within the ambient temperature range: -35 °C...+80 °C. The specified temperatures may be limited by the installed equipment.
Material
Enclosure: Fibreglass-reinforced polycarbonate
Cover transparent: Polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Colour
RAL 7035
Supply includes
Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws
Dimensions
Width: 180 mm
Height: 110 mm
Depth: 90 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
IK Code
IK08
Operating temperature range
-35 °C...80 °C
Basic material
Polycarbonate
Packs of
2 pc(s).
Net weight
0.756 kg
Gross weight
0.856 kg
Customs tariff number
84879090
EAN
4028177139510
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
PK Polycarbonate enclosure, WHD: 180x110x90 mm, fibreglass-reinforced polycarbonate, without knockouts, with transparent cover
Approvals
C-UL
DNV
UL
Declarations
Declaration of conformity
Data sheets
Technical details
Polycarbonate Housings without knockouts

Polycarbonate enclosure, transparent cover without knockouts
Enclosure: Fibreglass-reinforced polycarbonate
without knockouts for cable entry
Cover: Fibreglass-reinforced polycarbonate
all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Supply includes: Cover screws
Insulating bungs for wall mounting screws
Accessories: Wall mounting bracket
Protection category to IEC 60 529: IP 66
Protection category NEMA: NEMA 4X
Colour: similar to RAL 7035
Dimensions (W x H x T): 180 x 110 x 90 mm