Wall-mounted enclosure of fibreglass-reinforced polycarbonate. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.
- Article number:
- PK 9523100
- Design
- PK enclosure with transparent cover
- Product description
- Use within the ambient temperature range: -35 °C...+80 °C. The specified temperatures may be limited by the installed equipment.
- Material
- Enclosure: Fibreglass-reinforced polycarbonate
Cover transparent: Polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene - Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws - Dimensions
- Width: 360 mm
Height: 254 mm
Depth: 111 mm - Protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 4X
- IK Code
- IK08
- Operating temperature range
- -35 °C...80 °C
- Basic material
- Polycarbonate
- Packs of
- 1 pc(s).
- Net weight
- 1.367 kg
- Gross weight
- 1.567 kg
- Customs tariff number
- 84879090
- EAN
- 4028177139879
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- PK Polycarbonate enclosure, WHD: 360x254x111 mm, fibreglass-reinforced polycarbonate, without knockouts, with transparent cover
Polycarbonate Housings with knockouts
Polycarbonate enclosure, transparent cover without knockouts
Enclosure: Fibreglass-reinforced polycarbonate
without knockouts for cable entry
Cover: Fibreglass-reinforced polycarbonate
all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Supply includes: Cover screws
Insulating bungs for wall mounting screws
Accessories: Wall mounting bracket
Protection category to IEC 60 529: IP 66
Protection category NEMA: NEMA 4X
Colour: similar to RAL 7035
Dimensions (W x H x T): 360 x 254 x 111 mm
Polycarbonate enclosure, transparent cover without knockouts
Enclosure: Fibreglass-reinforced polycarbonate
without knockouts for cable entry
Cover: Fibreglass-reinforced polycarbonate
all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Supply includes: Cover screws
Insulating bungs for wall mounting screws
Accessories: Wall mounting bracket
Protection category to IEC 60 529: IP 66
Protection category NEMA: NEMA 4X
Colour: similar to RAL 7035
Dimensions (W x H x T): 360 x 254 x 111 mm