Base tray

Article number: SV 9607000

Rear contact hazard protection of the Mini-PLS assembly.

Article number:
SV 9607000
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Length
1,100 mm
To fit busbar system
Mini-PLS
Dimensions
Length: 1,100 mm
Packs of
1 pc(s).
Net weight
0.86 kg
Gross weight
1.08 kg
Customs tariff number
85472000
EAN
4028177140646
ETIM 9
EC002498
ECLASS 8.0
27379201
Product description
SV Mini-PLS base tray, L: 1100 mm
Approvals
UR + C-UR (recognized)
Data sheets
Technical details
Rittal Mini-PLS base tray section
Length: 1100 mm
For 1200 mm wide Rittal PS/TS/ES enclosures
Material: thermally modified hard PVC
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO