Motor controller 3-pole

Article no.: SV 9635400

For controlling motors as direct or reversing starters with integral over-ride protection

Article no.:
SV 9635400
Function principle
For controlling motors as direct or reversing starters with integral over-ride protection
The hybrid technology used facilitates frequent switching by semi-conductors with zero wear
During operation, mechanical contacts ensure a low heat loss
Space-saving configuration thanks to the minimal build width
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Heat loss max.
2.8 W
Rated operating voltage
500 V (AC), 3~, 50 Hz/60 Hz
Rated current max.
0.6 A
Note
The technical data may vary for UL applications
Dimensions
Width: 22.5 mm
Height: 160 mm
Depth: 114 mm
Connection of round conductors
0.14 ‐ 2.5 mm²
Adjustable current monitoring
0.075 ‐ 0.6 A
Packs of
1 pc(s).
Net weight
0.38 kg
Gross weight
0.389 kg
Customs tariff number
85371091
EAN
4028177817319
ETIM 9
EC002572
ECLASS 8.0
27370804
Product description
SV Motor controller, 0,6 A, 500 V, 50/60 Hz, 3-pole, round conductor connection 0,14-2,5 mm², WH: 22,5x160 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions
Data sheets
General technical information