- Article no.:
- SV 9635410
- Function principle
- For controlling motors as direct or reversing starters with integral over-ride protection
- The hybrid technology used facilitates frequent switching by semi-conductors with zero wear
- During operation, mechanical contacts ensure a low heat loss
- Space-saving configuration thanks to the minimal build width
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Heat loss max.
- 5.5 W
- Rated operating voltage
- 500 V (AC), 3~, 50 Hz/60 Hz
- Rated current max.
- 2.4 A
- Note
- The technical data may vary for UL applications
- Dimensions
- Width: 22.5 mm
Height: 160 mm
Depth: 114 mm
- Connection of round conductors
- 0.14 ‐ 2.5 mm²
- Adjustable current monitoring
- 0.18 ‐ 2.4 A
- Packs of
- 1 pc(s).
- Net weight
- 0.38 kg
- Gross weight
- 0.387 kg
- Customs tariff number
- 85371091
- EAN
- 4028177817302
- ETIM 9
- EC002572
- ECLASS 8.0
- 27370804
- Product description
-
SV Motor controller, 2,4 A, 500 V, 50/60 Hz, 3-pole, round conductor connection 0,14-2,5 mm², WH: 22,5x160 mm