Connection plate for laminated copper bars

Article number: SV 9650330

For the connection of laminated flat copper bars.

Article number:
SV 9650330
Product description
For the connection of laminated flat copper bars.
Material
Connection plate: E-Cu
Thrust piece: Stainless steel
Supply includes
Assembly parts
To fit busbars
Maxi-PLS 60
Clamping area for laminated copper bars (W x H)
32 x 20 mm
Packs of
3 pc(s).
Net weight
1.029 kg
Gross weight
1.237 kg
Copper weight (kg per piece)
0.13
Customs tariff number
73269098
EAN
4028177239517
ETIM 9
EC002498
ECLASS 8.0
27379201
Product description
SV Connection plate, clamping area WH: 32x20 mm, (Maxi-PLS 3200)
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details