Support rail module

Article no.: SV 9666200

For installing terminal blocks, switchgear, etc. With support rails 35/15 mm. Cover is prepared for a lead seal.

Article no.:
SV 9666200
Product description
For installing terminal blocks, switchgear, etc. with support rails 35 x 15 mm. Adjustable on a 25 mm pitch pattern. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Support rail: Sheet steel, zinc-plated
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 500 mm
Height: 150 mm
Size
Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 1
Number of support rails 35/15
1
Packs of
1 pc(s).
Net weight
1.13 kg
Gross weight
1.14 kg
Customs tariff number
85369001
EAN
4028177676169
ETIM 9
EC000264
ECLASS 8.0
27142411
Product description
SV Support rail module (ISV), 2 WU (500 mm), 1 U (150 mm), 1 support rail
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions