Circuit-breaker module

Article no.: SV 9666440

For accommodating standard circuit-breakers up to 250 A or 630 A.

Article no.:
SV 9666440
Product description
Suitable for accommodating standard moulded-case circuit-breakers from ABB, Eaton, Schneider Electric and Siemens. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Support rail: Sheet steel, zinc-plated
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 500 mm
Height: 450 mm
Size
Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 3
To fit manufacturer (model)
ABB (T4, T5)
Eaton (NZM3)
Schneider Electric (NSX400, NSX630)
Siemens (3RV1.6., 3RV1.7., VL400, VL630, VT3)
Packs of
1 pc(s).
Net weight
2.53 kg
Gross weight
2.54 kg
Customs tariff number
85365019
EAN
4028177676398
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV circuit-breaker module (ISV), 2 WU (500 mm), 3 U (450 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions