Busbar module for fuse elements

Article number: SV 9666530

For the configuration of bus-mounting fuse bases and NH fuse-switch disconnectors.

Article number:
SV 9666530
Product description
For assembling bus-mounting fuse bases E18, E27, E33 and D-Switch as well as NH fuse-switch disconnectors, sizes 000 and 00 (3-pole, 60 mm bar centre distance).
Material
Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 500 mm
Height: 300 mm
Size
Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 2
To fit Model No.
3418.010
3427.010
3433.010
3431.020
3431.030
3431.035
9340.950
To fit busbars
12 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Packs of
1 pc(s).
Net weight
0.6 kg
Gross weight
1.04 kg
Customs tariff number
85369095
EAN
4028177676411
ETIM 9
EC001896
ECLASS 8.0
27400610
Product description
SV Busbar module (ISV), 2 WU (500 mm), 2 U (300 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions
Safety instructions