- Article number:
- SV 9666.533
- Product description
- For assembling bus-mounting fuse bases E18, E27, E33 and D-Switch as well as NH fuse-switch disconnectors, sizes 000 and 00 (3-pole, 60 mm bar centre distance).
- Material
- Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 750 mm
Height: 300 mm
- Size
- Width units (WU) @ 250 mm: 3
Height units (U) @ 150 mm: 2
- To fit Model No.
- 3418.010
- 3427.010
- 3433.010
- 3431.020
- 3431.030
- 3431.035
- 9340.950
- To fit busbars
- 12 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.6 kg
- Gross weight
- 2.62 kg
- Customs tariff number
- 85369095
- EAN
- 4028177676428
- ETIM 9
- EC001896
- ECLASS 8.0
- 27400610
- Product description
-
SV Busbar module (ISV), 3 WU (750 mm), 2 U (300 mm)