Busbar module N/PE

Article no.: SV 9666590

For attaching busbars for N and PE Cover is prepared for a lead seal.

Article no.:
SV 9666590
Product description
For attaching busbars 12 x 5/10 mm, 20 x 5/10 and 30 x 5/10 mm for N and PE. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
Support rail: Sheet steel, zinc-plated
Colour
RAL 7035
Dimensions
Width: 250 mm
Height: 300 mm
Size
Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 2
To fit busbars
12 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Packs of
1 pc(s).
Net weight
1.304 kg
Gross weight
1.452 kg
Customs tariff number
74071000
EAN
4028177676480
ETIM 9
EC001896
ECLASS 8.0
27400610
Product description
SV Busbar module N/PE (ISV), 1 WU (250 mm), 2 U (300 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions
Safety instructions