For sealing unused cut-outs.
- Article no.:
- SV 9666665
- Product description
- For sealing unused cut-outs (size 00).
- Material
- PVC
- Colour
- RAL 7035
- Dimensions
- Width: 117 mm
- To fit Model No.
- 9666.380
- 9666.390
- Packs of
- 1 pc(s).
- Net weight
- 0.085 kg
- Gross weight
- 0.086 kg
- Customs tariff number
- 39269097
- EAN
- 4028177676558
- ETIM 9
- EC001892
- ECLASS 8.0
- 27400613
- Product description
- SV Blanking cover (ISV), W: 117 mm
- Documentation
- Further instructions