Wiring bracket

Article no.: SV 9666670

For cable routing.

Article no.:
SV 9666670
Product description
For tool-free attachment to the support rail 35 x 15 mm, for cable entry at the rear of support rail modules.
Material
Polyamide
Packs of
10 pc(s).
Net weight
0.08 kg
Gross weight
0.086 kg
Customs tariff number
39269097
EAN
4028177676572
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
SV Wiring bracket (ISV)
Documentation
Further instructions