Mounting angles ISV for AX

Article no.: SV 9666754

For vertical sub-division of the support frame in the AX/AE enclosure.

Article no.:
SV 9666754
Product description
For vertical sub-division of the support frame in the enclosure.
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions
Height: 600 mm
Size
Height units (U) @ 150 mm: 4
Packs of
2 pc(s).
Net weight
0.718 kg
Gross weight
0.818 kg
PCF per pack (cradle-to-gate)
3.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
39269097
EAN
4028177679931
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Mounting angle (ISV), 4 U (600 mm), for AE
Documentation
Further instructions