Cover plate Slotted

Article number: SV 9674990

To cover live parts and comply with the internal protection category IP 2X and IP XXB within low-voltage switchgear and controlgear.

Article number:
SV 9674990
Product description
To cover live parts and comply with the internal protection category IP 2X and IP XXB within low-voltage switchgear and controlgear. Integral vent holes allow convection inside a system.
Material
PVC
Dimensions
Width: 1,200 mm
Height: 800 mm
Packs of
1 pc(s).
Net weight
3.7 kg
Gross weight
4.2 kg
Customs tariff number
73269098
EAN
4028177806375
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Cover plate, perforated, WH: 1200x800 mm
Data sheets
Data sheets