PE/PEN angle bracket for VX

Article number: SV 9686.350

For attaching the PE/PEN busbar 30 x 5, 30 x 10, 40 x 10 and 80 x 10 mm.

Article number:
SV 9686.350
Product description
For attaching the PE/PEN busbar to the enclosure section.
Material
Sheet steel, 3.0 mm
Supply includes
Assembly parts
Packs of
2 pc(s).
Net weight
0.412 kg
Gross weight
0.536 kg
Customs tariff number
73182900
EAN
4028177935976
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV PE/PEN angle bracket, for busbar WH: 30x5 mm,, 30/40/80x10 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Protective conductor brochure