Outdoor Basic enclosures

Article number: CS 9783610

Single-walled enclosure systems, one-door and two-door. Ready to use in all applications with passive interior installation or minimal heat loss in the outdoor sector. Roof concept with all-round louvred grilles

Article number:
CS 9783610
Product description
Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides.
Material
Aluminium AlMg3
Surface finish
Powder-coated
UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Single-walled outdoor enclosure, fully preconfigured
Basic enclosure with gland plate, three-part
25 mm system punchings in the roof, base, front and in the enclosure depth
Front door(s) with door stay, swing lever handle and profile half-cylinder, lock BJ 20027
Transport plinth with screw-fastened trim panels front and rear
Rain canopy
Dimensions
Width: 800 mm
Height: 1,200 mm
Depth: 500 mm
Dimensions
Overall height: 1,355 mm
Rain canopy width: 850 mm
Rain canopy height: 55 mm
Rain canopy depth: 550 mm
Clearance width: 712 mm
Clearance height: 1,112 mm
Clearance depth: 449 mm
Height base/plinth: 100 mm
Number of doors
1
Type rating to 508A
Type 3R
IP protection category to IEC 60 529
IP 55
IK Code
IK10
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
34 kg
Gross weight
40.15 kg
Customs tariff number
94032080
EAN
4028177569171
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
Outdoor Basic enclosure, WHD: 800x1200x500 mm, aluminium, with 100 mm transport plinth and rain canopy, single door at front
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Outdoor enclosure, single-walled, aluminum

Housing system for outdoor installation, consisting of basic housing,
with gland plate in 3 parts, rain roof and base. Housing made of 2 mm
aluminum, folded and welded from one piece. Completely
powder coated in RAL 7035 pure polyester. High stability due to
10-fold profiling of the cabinet body. Circumferential system perforati
grid at the front and depth of the cabinet for installation of
system accessories.
Single-door cabinet, door with foamed-in PU seal, screwed-in
square tubular frame with dimension grid perforation, 3-point locking s
swing handle and profile semi-cylinder according to DIN 18252.
Door with internal, captive 130° hinges and
door stop 110°. 100 mm high pedestal made of 3 mm aluminum, with
screwed plinth panels. Weather protection roof, 55 mm
high, with projection on all sides, 25 mm, plugged and screwed.
Eyebolts welded to the inner roof, covered by the weather protection ro
for crane transport of the fully equipped unit.
Individual interior assembly with mounting plates, partial mounting pla
inch and metric profile rails and rail systems are available from
the system accessories.
Material:
Housing, roof and base: AlMg3 aluminum.
Surface:
Housing, weather protection roof and base: powder-coated in RAL 7035.
Pure polyester
Dimensions:
Housing: WHD 800 x 1200 x 500 mm - total height 1355 mm,
incl. base and rain canopy
Rain canopy: WHD: 850 x 55 x 550 mm
Height of base: 100 mm
Protection class:
IP 55 according to EN 60 529
Manufacturer: Rittal GmbH & Co. KG
Typ: Outdoor Basic Enclosure CS 9783.610