- Article no.:
- SZ 9785.040
- Supply includes
- With 3 keys for each lock insert
- Length
- 40 mm
- Installation in handle system
- Comfort handle VX for profile half-cylinders
- Comfort handle TS for profile half-cylinders
- Comfort handle AX
- Mini-comfort handle AX
- Mini-comfort handle for EL 3-part for profile half-cylinders
- Mini-comfort handle AE for profile half-cylinders
- Ergoform-S handle Standard
- Note
- For corresponding Rittal handle systems only
- Lock
- Lock insert: Semi-cylinders as per DIN 18 252
Different closures
- Packs of
- 1 pc(s).
- Net weight
- 0.14 kg
- Gross weight
- 0.15 kg
- Customs tariff number
- 83016000
- EAN
- 4028177493629
- ETIM 9
- EC000743
- ECLASS 8.0
- 27409218
- Product description
-
CS Semi-cylinder for lock inserts, regarding to DIN 18 252