Outdoor wall-mounted enclosures

Article number: CS 9791025

Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out at the bottom and integrated louvres on the rear panel and side panels for ventilation.

Article number:
CS 9791025
Product description
Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out in the bottom and integrated louvres on the rear panel and side panels for ventilation.
Material
Enclosure and mounting plate: Aluminium, AlMg3
Door, inner enclosure: Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure: Powder-coated, UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Double-walled outdoor enclosure, fully preconfigured
Inner enclosure with mounting plate, gland plate and security lock
Mounting bracket for enclosure internal thermostat or hygrostat
Outer enclosure with designer cover and security lock 3524 E
2 C rails on the rear panel
Dimensions
Width: 420 mm
Height: 560 mm
Depth: 210 mm
Clearances
Clearance width: 330 mm
Clearance height: 420 mm
Clearance depth: 145 mm
Dimensions mounting plate (W x H)
320 mm x 410 mm
Inner enclosure
Width: 350 mm
Height: 440 mm
Depth: 170 mm
Lock
Lock version: Cam
Number of locks: 1
IP protection category to IEC 60 529
IP 55
Note
Extended delivery times.
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
9.584 kg
Gross weight
10.088 kg
Customs tariff number
94032080
EAN
4028177193703
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
CS Wall-mounted enclosure, WHD: 420x560x210 mm, aluminum, with mounting plate, Enclosure-within-an-enclosure concept
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Data sheets
Technical details
Outdoor wall-mounted enclosure

Dual-shell outdoor aluminium enclosure for pole or wall
mounting, consists of an outdoor enclosure with louver
ventilation, security lock and a lockable interior
enclosure with mounting plate.

Interior enclosure:
Body: 1.5 mm aluminium, folded and welded from a single
piece with protection channel around the door opening.
Screwed on gland plate fitted at top (W x D = 97.5 x
65.5 mm) and bottom (W x D = 182 x 52 mm). Thermostat
mounting holder fitted at top left.
Door: 1,5 mm stainless steel, mounted, with foamed-in sealer
and screwed on hinges, 180° opening angle, cam lock
with security lock
Mounting plate: 2 mm aluminium

Outer enclosure:
Enclosure with removable cover and security lock
design. Ventilation louvers in upper left, right and
rear sections; rows of ventilation holes in the left
and right side of the base. Screwed on gland plate at
the bottom. Two C-rails screwed on at the rear for
mounting a pole attachment. Enclosure cover with
recessed handle.

Material
Interior enclosure, outer enclosure and mounting plate:
Aluminium AlMg3

Surface:
Interior enclosure and outer enclosure: Powder-coated
in RAL 7035
Mounting plate: zinc-plated, passivated

Dimensions:
Interior enclosure: W x H x D: 350 x 440 x 170 mm
Outer enclosure: W x H x D: 420 x 560.5 x 210 mm

Protection category:
IP 55 to EN 60 529/10.91