Outdoor wall-mounted enclosures

Article number: CS 9791045

Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out at the bottom and integrated louvres on the rear panel and side panels for ventilation.

Article number:
CS 9791045
Product description
Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out in the bottom and integrated louvres on the rear panel and side panels for ventilation.
Material
Enclosure and mounting plate: Aluminium, AlMg3
Door, inner enclosure: Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure: Powder-coated, UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Double-walled outdoor enclosure, fully preconfigured
Inner enclosure with mounting plate, gland plate and security lock
Mounting bracket for enclosure internal thermostat or hygrostat
Outer enclosure with designer cover and security lock 3524 E
2 C rails on the rear panel
2 security locks
Dimensions
Width: 630 mm
Height: 780 mm
Depth: 380 mm
Clearances
Clearance width: 560 mm
Clearance height: 560 mm
Clearance depth: 308 mm
Dimensions mounting plate (W x H)
550 mm x 550 mm
Inner enclosure
Width: 580 mm
Height: 580 mm
Depth: 333 mm
Lock
Lock version: Cam
Number of locks: 2
IP protection category to IEC 60 529
IP 55
Note
Extended delivery times.
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
22.254 kg
Gross weight
23.425 kg
Customs tariff number
94032080
EAN
4028177193727
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
CS Wall-mounted enclosure, WHD: 630x780x380 mm, aluminum, with mounting plate, Enclosure-within-an-enclosure concept
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Data sheets
Technical details
Outdoor wall-mounted enclosure

Dual-shell outdoor aluminium enclosure for pole or wall
mounting, consists of an outdoor enclosure with louver
ventilation, security lock and a lockable interior
enclosure with mounting plate.

Interior enclosure: Body: 1.5 mm aluminium, folded and
welded from a single piece with protection channel
around the door opening. Screwed on gland plate fitted
at top (W x D = 302 x 122 mm) and bottom (W x D = 182 x
52 mm). Thermostat mounting holder fitted at top left.
Door: 2 mm aluminium, mounted, with foamed-in sealer
and screwed on hinges, 180° opening angle, cam lock
with security lock Mounting plate: 2 mm aluminium

Outer enclosure: Enclosure with removable cover and
security lock design. Ventilation louvers in upper
left, right and rear sections; rows of ventilation
holes in the left and right side of the base. Screwed
on gland plate at the bottom. Two C-rails screwed on at
the rear for mounting a pole attachment. Enclosure
cover with recessed handle.

Material Interior enclosure, outer enclosure and
mounting plate: Aluminium AlMg3

Surface: Interior enclosure and outer enclosure:
Powder-coated in RAL 7035 Mounting plate: zinc-plated,
passivated

Dimensions: Interior enclosure: W x H x D: 580 x 580 x
333 mm Outer enclosure: W x H x D: 630 x 780 x 380 mm

Protection category: IP 55 to EN 60 529/10.9

Model: Rittal Type: Outdoor wall-mounting enclosure
CS Pos. Tender text for outdoor wall-mounted enclosure

Outdoor wall-mounted enclosure

Dual-shell outdoor aluminium enclosure for pole or wall
mounting, consists of an outdoor enclosure with louver
ventilation, security lock and a lockable interior
enclosure with mounting plate.

Interior enclosure: Body: 1.5 mm aluminium, folded and
welded from a single piece with protection channel
around the door opening. Screwed on gland plate fitted
at top (W x D = 302 x 122 mm) and bottom (W x D = 182 x
52 mm). Thermostat mounting holder fitted at top left.
Door: 1,5 stainless steel, mounted, with foamed-in sealer
and screwed on hinges, 180° opening angle, cam lock
with security lock Mounting plate: 2 mm aluminium

Outer enclosure: Enclosure with removable cover and
security lock design. Ventilation louvers in upper
left, right and rear sections; rows of ventilation
holes in the left and right side of the base. Screwed
on gland plate at the bottom. Two C-rails screwed on at
the rear for mounting a pole attachment. Enclosure
cover with recessed handle.

Material Interior enclosure, outer enclosure and
mounting plate: Aluminium AlMg3

Surface: Interior enclosure and outer enclosure:
Powder-coated in RAL 7035 Mounting plate: zinc-plated,
passivated

Dimensions: Interior enclosure: W x H x D: 580 x 580 x
333 mm Outer enclosure: W x H x D: 630 x 780 x 380 mm

Protection category: IP 55 to EN 60 529/10.9