Baying – miscellaneous
-
Combination angle for VX, TS
For optimum distribution of tensile forces during transportation of bayed enclosures by crane.
-
Baying attachment, vertical for TS/TS
For baying two populated enclosures on the vertical enclosure profile. Using the fastening bolts, the enclosure is pulled into a defined end position, with a height or side offset of up to ± 2 mm.
-
Baying attachment, vertical for TS/TS with divider panel
Only suitable for mounting in conjunction with the divider panel angle brackets.