Wishlist

Hygienic Design

  • Hygienic Design Pushbutton enclosure HD
    Hygienic Design Pushbutton enclosure HD

    Enclosure solution with cut-outs for pushbuttons, tailored to the requirements of the food and beverage industry. All-round gap-free silicone seal between enclosure and cover. Hygiene-compliant quick-release hexagon fastener.

    More

  • Hygienic Design Junction box HD
    Hygienic Design Junction box HD

    Enclosure solution tailored to the requirements of the food and beverage industry. All-round gap-free silicone seal between enclosure and cover. Hygiene-compliant quick-release hexagon fastener

    More

  • Hygienic Design Compact enclosure HD, single-door
    Hygienic Design Compact enclosure HD, single-door

    Enclosure solution tailored to the requirements of the food and beverage industry. Roof angled forwards by 30°. Seal dyed blue to clearly distinguish it from foodstuffs

    More

  • Hygienic Design Compact enclosure HD, two-door
    Hygienic Design Compact enclosure HD, two-door

    Enclosure solution tailored to the requirements of the food and beverage industry. Roof angled forwards by 30°. Seal dyed blue to clearly distinguish it from foodstuffs

    More

  • Hygienic Design HD system enclosure
    Hygienic Design HD system enclosure

    The HD system enclosure is a flexible, bayable large enclosure solution for hygienically sensitive areas that are subjected to regular cleaning. The enclosure with standard VX mounting plate and fitting components within the sealing area is ideally equipped for all HD applications with the appropriate HD and system accessories.

    More

  • Hygienic Design Large enclosure
    Hygienic Design Large enclosure

    ***customized solution*** The HD system enclosure is a flexible, bayable large enclosure solution for hygienically sensitive areas that are subjected to regular cleaning.

    More

  • Hygienic Design Command panel HD
    Hygienic Design Command panel HD

    Monitors, PC and other components with displays are hygienically and securely protected in the command panel. The roof slope of 30° prevents objects from being collected on top and allows liquid to run off quickly.

    More

  • Hygienic Design Printer enclosure HD
    Hygienic Design Printer enclosure HD

    Hygienically designed housing for installation of printers or other PC components in production areas

    More

  • Hygienic Design Fire-extinguisher enclosure HD
    Hygienic Design Fire-extinguisher enclosure HD

    Important safety equipment can be accessed quickly and is hygienically protected - the fire-extinguishing housing can be installed directly in the production environment

    More

  • Air/Water Heat Exchangers Wall-mounted HD
    Air/Water Heat Exchangers Wall-mounted HD

    Air/water heat exchanger for production areas in the food and beverage industry where hygiene is important – the perfect addition to the Rittal Hygienic Design range. The easy-to-clean design reduces the risk of contamination and ensures food safety.

    More

  • HD Disconnect Modules
    HD Disconnect Modules

    Transforms single door HD enclosure into slope top Type4X Disconnect enclosure. Meets UL508A requirements.

    More

  • Hygienic Design Accessories
    Hygienic Design Accessories

    Accessories such as leveling feet, wall spacer brackets and cable glands are designed to meet hygienic requirements.

    More

Tools

+
[X] Close

Required