Wishlist

Dynamik Rack Control

  • RFID Aerial Systems
    RFID Aerial Systems

    The RFID aerial system can be installed on the side of 19" profiles on TS IT racks. It can read and write the RFID tags attached to 19" components. Position detection of the components is accurate to within 1/3 U, for this reason there are 3 aerial elements and signaling LEDs integrated into each height unit. The installation position of the components is correctly recognized even if they are not located precisely in the height hole pattern. Reading and writing of the RFID tags is always signaled by one LED.

    More

  • CMC III CAN bus DRC
    CMC III CAN bus DRC

    To connect a RFID controller.

    More

  • RFID Tags
    RFID Tags

    To directly save all information on the installed hardware.

    More

  • RFID Controller
    RFID Controller

    For connecting the RFID antenna to the CAN bus DRC.

    More

+
[X] Close

Required