Wishlist

Electrohydraulic punch

Model No. 4055.040

  Product Lifecycle  
Information
  • Electrohydraulic punch

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    For punching round, square and rectangular cut-outs.

    + Product description

    Product description: For punching round, square and rectangular cut-outs.
    Benefits: Extend tool life with a built-in pressure relief valve
    High-performance drive motor with ergonomically designed handle
    Battery packs can be inserted from two sides, thus balancing out the weight
    Material: Aluminum
    Supply includes: Electrohydraulic punch with 2 NiMH 18 V batteries
    Charger, 18–28 V
    Hydraulic screw Ø 9.5/19 mm
    Hydraulic screw Ø 19 mm
    Spacer bushing set (3-part)
    HSS pilot drill Ø 11 mm
    Plastic case
    Hydraulic operation: Round hole punch up to Ø 82 mm
    Square hole punch up to 68 x 68 mm
    Punching force 75 kN
    Max. operating pressure 680 bar/9850 psi
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 3.7 kg (8.2lb.)
    Customs tariff number: 84624900
    ETIM 7.0: EC001085
    ECLASS 8.0: 21049046
    Product description: battery-operated hydraulic punch

    + Downloads / CAD

    Documentation:
    Instructions: 
    DE, EN RU

     Electrohydraulic punch

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close