More on the product
Create PDF of this page+ Product description
Product description: | For installing roof-mounted cooling units and roof-mounted air/water heat exchangers. The cut-outs in the roof plate are arranged so that the roof-mounted cooling units are centered on the enclosure. |
---|---|
Benefits: | Simple, fast mounting |
Material: | Carbon steel |
Color: | RAL 7035 |
Supply includes: | Assembly components |
Mounting cut-out: |
Width:490 mm Depth:390 mm |
Distance cut-out to back: | 61.3 mm (2.41˝) |
Note: |
When mounting cooling units on the roof plate 8801.310 there may be a collision with the transportation eyebolts of the enclosure. For this reason, roof fastening screws are supplied loose with the roof plates. Attachment to the roof plate 8801.310 is from the inside using metal brackets and retaining clamps. |
Suitable for Model No.: |
3209.... 3210.... 3383.... 3384.... 3385.... 3273.... |
Dimensions: |
Width: 567.5 mm Height: 13 mm Depth: 567.5 mm |
Suitable for: |
Enclosure type: TS Width: = 600 mm Depth: = 600 mm |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 3.7 kg (8.2lb.) |
Customs tariff number: | 94039910 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |
Product description: | TS roof plates, for WD: 600 x 600 mm |