Product details
The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: | Housing and door: Carbon steel, all-round foamed-in PU seal |
---|---|
Surface finish: | Housing and door: Dipcoat primed, powder-coated on the outside, textured paint |
Color: | RAL 7035 |
Supply includes: |
180° hinge Housing with door Mounting plate |
Material thickness - door: | 1.5 mm (0.06˝) |
Material thickness - enclosure: | 1.5 mm (0.06˝) |
Material thickness – mounting plate: | 1.5 mm (0.06˝) |
Position door catch: | left |
Dimensions: |
Width: 200 mm Height: 200 mm Depth: 100 mm |
Protection category IP to IEC 60 529: | IP 66 |
Protection category NEMA: | NEMA 4 |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 2.3 kg (5.1lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 83257 |
+ Approvals
Approvals: |
UL:
US
|
---|---|
Declerations: |
Declaration of conformity:
US
|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |