Wishlist

TS IT Network/Server Enclosure with glazed door for rack climate control, North American version

Model No. 5503.220

  Product Lifecycle  
Information
  • TS IT Network/Server Enclosure with glazed door for rack climate control, North American version

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    TS IT with glazed door for conventional networking tasks and for use with direct, rack-related climate control. This North American version is RAL 9005.

    + Product description

    Material: Carbon steel
    Aluminum
    Viewing door: Single-pane safety glass, 3 mm
    Surface finish: Enclosure frame: Dipcoat-primed
    Interior installation: Dipcoat-primed
    Doors and roof: Dipcoat-primed, powder coated
    Basic color: RAL 9005
    Color: Enclosure frame and panels: RAL 9005
    Interior installation: RAL 9005
    Supply includes: Enclosure frame TS 8 with doors and roof plate
    12 x 19” fasteners 1 U, contacting (supplied)
    50 multi-tooth screws, conductive (supplied loose)
    Glazed aluminum door, front, 180° hinges
    Carbon steel door at the rear, 180° hinges
    Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
    Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
    Spacers to raise the fan cover plate, for passive cooling (supplied loose)
    Dimensions: Width: 800 mm
    Height: 1,200 mm
    Depth: 800 mm
    Height units: 24 U
    Distance between levels as delivered: 545 mm (21.5˝)
    Design doors: Solid
    Design of 19" mounting level(s): Profile rails, 482.6 mm (19")
    Load capacity: 15,000 N (3372.134lbf.)
    Note: The door-opening angle may vary depending on site requirements or applications
    Base material: Carbon steel
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 80.8 kg (178.1lb.)
    ETIM 7.0: EC002499
    ECLASS 8.0: 27180207

    + Approvals

    Approvals:
    UL + C-UL (listed): 
    EN

    + Downloads / CAD

    Data Sheets:
    Data sheets: 
    US
    Technical details: 
    EN, US
    Visio Shapes: 
    DE, EN
    Documentation:
    Info sheet: 
    Global
    Instructions: 
    DE, EN, FR

    + Add accessories

     TS IT Network/Server Enclosure with glazed door for rack climate control, North American version

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close