Product details
The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: | Stainless steel 1.4301 (AISI 304) |
---|---|
Surface finish: | Housing and cover: Brushed, grain 240 |
Supply includes: |
Wall mounting bracket Cover screws, captive |
Hole diameter: | 22.5 mm |
Number of holes: | 1 |
Number of columns: | 1 |
Number of rows: | 1 |
Dimensions: |
Width: 69 mm Height: 82 mm Depth: 88 mm |
Protection category NEMA: |
NEMA 12 NEMA 13 NEMA 4X |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 0.9 kg (2lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 81215 |
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|