WM wall-mounted disconnect enclosure 304 stainless steel WM363208X4
Model No. 8018.628
Product Lifecycle
Information
The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.
Close
Product details
These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.
More on the product
Create PDF of this page+ Product description
Material: |
Door: Stainless steel, all-round foamed-in PU seal Housing and door: Stainless steel 1.4301 (AISI 304) Mounting plate: Carbon steel, zinc-plated |
---|---|
Surface finish: | Brushed |
Supply includes: |
Housing with door Door hinged on left Wall mounting blind-nuts Flange door with universal disconnect cutout |
Dimensions: |
Width: 825 mm Height: 900 mm Depth: 210 mm |
Dimensions of mounting plate (W x H): | 704 mm x 870 mm |
Protection category NEMA: | NEMA 4X |
Material thickness - door: | 2 mm (0.08˝) |
Material thickness - enclosure: | 2 mm (0.08˝) |
Material thickness – mounting plate: | 3 mm (0.12˝) |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 51 kg (112.4lb.) |
UPC-Code: | 83946 |
+ Approvals
Declerations: |
Declaration of conformity:
US
|
---|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |