Wishlist

Fire alarm and extinguisher system DET-AC Plus

Model No. 7338.120

  Product Lifecycle  
Information
  • Fire alarm and extinguisher system DET-AC Plus

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    Compact fire alarm and active extinguisher system with smoke extraction system, with 1 RU space. For security safes and sealed server racks applications.

    + Also required

    + Product description

    Product description: The DET-AC Plus is a compact fire alarm and active extinguisher system with smoke extraction system, built into one height unit. The detection system is identical to that used in the EFD Plus system. Fire extinguishing with the extinguisher gas NOVEC 1230 is automatically activated when a main alarm is triggered. With the extinguisher gas supply provided, a volume of up to 3 m³ can be extinguished.
    Benefits: Early fire detection
    Automatic extinguishing
    Innovative extinguisher gas
    Novec™ 1230: eco-friendly, uncritical for IT components
    19" rack mount with just 1 U
    Extinguisher gas: Type: Novec™ 1230
    Extinguisher (quantity): 3.2 kg (7.1lb.)
    Permissible protection volume (max.): 3 m³
    Interfaces: 3 x RJ12 (connection to CMC)
    alternatively 3 relay outputs (max. contact load 24 V DC/0.5 A)
    Uninterruptible mains electricity operation: 2 x 12 V, 2.2 A/approx. 4 h
    Number controlled enclosures (max.): 5
    Number slave modules (max.): 4
    Display: LCD display with plain text information
    Sensors: 2 different scattered-light sensors
    Dimensions: Width: 482.6 mm
    Height: 44 mm
    Depth: 640 mm
    Operating temperature range: 10 °C...35 °C
    Storage temperature range: -15 °C...40 °C
    Rated operating voltage: 100 V - 240 V, 1~, 50 Hz/60 Hz
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 21.5 kg (47.4lb.)
    Customs tariff number: 84248970
    ETIM 7.0: EC002685
    ECLASS 8.0: 40040104
    Product description: DET-AC Plus Extinguishing unit, Early fire recognition through active air intake and continuous, monitoring of the air for thermal additives produced during the, pyrolysis phase., Active extinguishing with Novec 1230 extinguisher

    + Approvals

    Declerations:
    Declaration of conformity: 
    DE, EN

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Instructions: 
    DE EN

     Fire alarm and extinguisher system DET-AC Plus

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close