Discontinued article.
Information on the discontinued articles
This item will be discontinued on 31.01.2020
This item is being replaced by 2580100
Sealing insert for plastic gland plate, modular and sealing frame, modular
This item is being replaced by 2580100
Sealing insert for plastic gland plate, modular and sealing frame, modular
Close
Product details
To seal cables and lines in conjunction with a sealing frame. 20 x 20 mm and 40 x 40 mm sealing modules can be combined.
More on the product
Create PDF of this page+ Also required
+ Product description
Version: | Sealing modules 40 x 40 mm |
---|---|
Product description: | To seal cables and lines in conjunction with a sealing frame. 20 x 20 mm and 40 x 40 mm sealing modules can be combined. |
Benefits: | Sealing modules remain safely attached to their cables |
Material: |
Hard shell: Polyamide Seal: TPE 2 |
Note: | 1 40 x 40 mm sealing modules ≙ 4 20 x 20 mm sealing modules |
Protection category IP to IEC 60 529: | IP 64 |
Packaging unit: | 10 pc(s). |
Weight/packaging unit: | 0.21 kg (0.5lb.) |
Customs tariff number: | 39269097 |
ETIM 7.0: | EC000441 |
ECLASS 8.0: | 27149109 |
Product description: | SZ Sealing modules for sealing frames, size: 40x40 mm, Solid |