Wishlist

Wallmounted enclosure - WM202012NC

Model No. WM 1350.250

 Product Lifecycle 
Active
  • Wallmounted enclosure
    Product details CAD

    These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    More on the product

    Create PDF of this page

    + Product description

    Material: Door: Carbon steel, all-round foamed-in PU seal
    Housing: Carbon steel
    Surface finish: Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
    Mounting plate: Zinc-plated
    Color: RAL 7035
    Protection category IP to IEC 60 529: IP 66
    Protection category NEMA: NEMA 4
    Supply includes: Housing with door(s)
    Left hand hinge
    Mounting plate
    Rear wall mounting holes
    Quarter turn latch with slotted head insert 
    Dimensions: Height: 500 mm (20 ˝)
    Width: 500 mm (20 ˝)
    Depth: 300 mm (12 ˝)
    Material thickness:: Housing: 1.5 mm (0.06 ˝)
    Door: 1.5 mm (0.06 ˝)
    Mounting plate: 2.5 mm (0.1 ˝)
    Mounting plate: Height: 470 mm (19 ˝)
    Width: 449 mm (18 ˝)
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 20 kg (44.1 lb.)
    EAN: 83114

    + Approvals

    Approvals:
    UL: 
    (EN)

    + CAD

    CAD drawings: DXF (2D) DXF (3D)
    DWG (2D) DWG (3D)
    PDF (2D) PDF (3D)
    STEP
    Request Additional Models

    + Downloads

    Data sheets:
    Graphics: 
    (US)
    Documentation:
    Further information: 
    (US)
    Info sheet: 
    (US)

    + Add accessories

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Wallmounted enclosure

    Model No. WM 1350.250

    Close
    +
    [X] Close

    Required 

    $nbsp;