Wishlist

Wall-mounted enclosures EL, 3-part with punched rails and profile rails, depth-variable

Model No. DK 7712.135

 Product Lifecycle 
Active
  • Wall-mounted enclosures EL, 3-part with punched rails and profile rails, depth-variable
    Product details CAD

    Wall-mounted housing 3-part, pre-configured with: Solid flange plate, top and bottom, punched rails, C rails, wall mounting bracket. Protection category IP 55.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Version: with punched rails and profile rails, depth-variable
    Description: Wall-mounted enclosure with hinged door provides optimum accessibility.
    Material: Wall and hinged part: Carbon steel, 1.5 mm
    Viewing window: Single-pane safety glass, 3 mm
    Surface finish: Powder-coated
    Color: Wall and hinged part: RAL 7035
    Viewing door: RAL 7035/7015 (slate gray)
    Protection category IP to IEC 60 529: IP 55
    Supply includes: Wall section closed at top and bottom with flange (gland) plate, two vertical mounting rails and horizontal C-profile rails for cable clamping.
    Hinged part with 25 mm pitch pattern in the front and rear frame, two 482.6 mm (19”) profile angles at the front, fully depth adjustable
    4 wall mounting brackets 10 mm
    Designer viewing door
    1  Mini-comfort handle 
    1  Security lock 3524 E 
    Base material: Carbon steel
    Dimensions: Height: 612 mm (24 ˝)
    Height units: 12 U (12 U)
    Width: 600 mm (24 ˝)
    Depth: 473 mm (19 ˝)
    Depth hinged part: 316 mm (12 ˝)
    Installation depth: 420 mm (17 ˝)
    Clearances: Clearance height: 549 mm (22 ˝)
    Clearance width: 502 mm (20 ˝)
    Wall section: Depth: 135 mm (5.3 ˝)
    Load capacity: Hinged part, static (max.): 600 N (600 N)
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 36 kg (79.4 lb.)
    EAN: 4028177324190
    Customs tariff number: 94032080
    ETIM 6.0: EC000261
    ETIM 5.0: EC002500
    eCl@ss 8.0/8.1: 27142408
    eCl@ss 7.0/7.1: 27180208
    eCl@ss 6.0/6.1: 27180208
    eCl@ss 5.1/5.1.4: 27180204
    Product description (long): DK Wall-mounted enclosures, 3-part, WHD: 600x612x473 mm, 12 U, With punched rails, and mounting angles, depth-variable

    + Approvals

    Approvals:
    UL + C-UL: 
    (EN)

    + CAD

    CAD drawings: DXF (2D) DXF (3D)
    DWG (2D) DWG (3D)
    PDF (2D) PDF (3D)
    STEP
    Request Additional Models

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR  
    Documentation:
    Instructions: 
    (EN, DE)

    + Add accessories


     
     
     
     
     
     
     

     Wall-mounted enclosures EL, 3-part with punched rails and profile rails, depth-variable

    Model No. DK 7712.135

    Close
    +
    [X] Close

    Required 

    $nbsp;