Wishlist

Wallmounted enclosure Stainless steel - WM241608N4

Model No. WM 8017.621

 Product Lifecycle 
Active
  • Wallmounted enclosure Stainless steel
    Product details CAD

    These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    More on the product

    Create PDF of this page

    + Product description

    Material: Door: Stainless steel, all-round foamed-in PU seal
    Housing and door: Stainless steel 1.4301 (AISI 304)
    Mounting plate: Carbon steel, zinc-plated
    Surface finish: Brushed
    Protection category IP to IEC 60 529: IP 66
    Protection category NEMA: NEMA 4X
    Supply includes: Housing with door(s)
    Left hand hinge
    Mounting plate
    Wall mounting blind-nuts
    Dimensions: Height: 600 mm (24 ˝)
    Width: 400 mm (16 ˝)
    Depth: 210 mm (8.3 ˝)
    Material thickness:: Housing: 1.5 mm (0.06 ˝)
    Door: 1.5 mm (0.06 ˝)
    Mounting plate: 2.5 mm (0.1 ˝)
    Mounting plate: Height: 570 mm (22 ˝)
    Width: 354 mm (14 ˝)
    Lock version: Quarter turn
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 18 kg (39.7 lb.)
    EAN: 83197

    + Approvals

    Approvals:
    UL + C-UL: 
    (US)

    + CAD

    CAD drawings: DXF (2D) DXF (3D)
    DWG (2D) DWG (3D)
    PDF (2D) PDF (3D)
    STEP
    Request Additional Models

    + Downloads

    Data sheets:
    Graphics: 
    (US)
    Documentation:
    Further information:  
    1US   2US  
    Info sheet: 
    (US)

    + Add accessories


     
     
     
     
     
     
     

     Wallmounted enclosure Stainless steel

    Model No. WM 8017.621

    Close
    +
    [X] Close

    Required 

    $nbsp;