Wishlist

Junction boxes JB Carbon steel - JB141206HC

Model No. JB 8018.102

 Product Lifecycle 
Active
  • Junction boxes JB Carbon steel
    Product details CAD

    The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    More on the product

    Create PDF of this page

    + Product description

    Material: Housing and door: Carbon steel, all-round foamed-in PU seal
    Surface finish: Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
    Color: RAL 7035
    Protection category IP to IEC 60 529: IP 66
    Protection category NEMA: NEMA 4
    Supply includes: 180° hinge
    Housing with door
    Mounting plate 
    Dimensions: Height: 350 mm (14 ˝)
    Width: 300 mm (12 ˝)
    Depth: 150 mm (5.9 ˝)
    Material thickness:: Housing: 1.5 mm (0.06 ˝)
    Door: 1.5 mm (0.06 ˝)
    Mounting plate: 1.5 mm (0.06 ˝)
    Door catch: left
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 5.4 kg (11.9 lb.)
    EAN: 83265

    + Approvals

    Approvals:
    UL: 
    (US)

    + CAD

    CAD drawings: DXF (2D) DXF (3D)
    DWG (2D) DWG (3D)
    PDF (2D) PDF (3D)
    STEP
    Request Additional Models

    + Downloads

    Data sheets:
    Graphics: 
    (US)
    Documentation:
    Further information: 
    (US)
    Instructions: 
    (EN, DE)

    + Add accessories

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Junction boxes JB Carbon steel

    Model No. JB 8018.102

    Close
    +
    [X] Close

    Required 

    $nbsp;