- Article number:
- SV 9661360
- Product description
- Suitable for direct installation in enclosures, busbar supports, 9340.000/.010, 9340.004, 9342.014, 3052.000 and 3073.000. PE/PEN combinations in conjunction with PE/PEN combination angles and E-Cu baying bracket.
- Material
- E-Cu
- Ø hole
- 11 mm( 0.43 ˝ )
- Dimensions
- Length: 565 mm( Length: 22.2 ˝ )
- Suitable for
- Width: = 600 mm( Width: = 23.6 ˝ )
- Cross-section
- 10 mm x 30 mm( 0.39 ˝ x 1.18 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 3.04 kg
- Gross weight
- 3.08 kg
- Copper weight (kg per piece)
- 1.52
- Customs tariff number
- 74071000
- EAN
- 4028177546844
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
-
SV Busbar E-Cu, WH: 30x10 mm, L: 565 mm, with integral holes Ø 11 mm