RiDiag is a diagnosis and analysis software package for cooling units and chillers. It is designed to ensure proper operation and simplified maintenance and diagnosis of system messages.
RiDiag versions at a glance:
RiDiag III
For the analysis and extended parametrization of all Rittal cooling units and chillers in the Blue e+ series: With RiDiag III, all parametrizations and settings can be made on the device, and all system messages displayed in plain text with help texts. Service and spare parts requests may also be submitted directly from within the software. RiDiag III also supports retrospective analysis of all stored units and component data going back 2 years (additional function). A USB to micro-USB cable (not included with the supply) is used for connection.
RiDiag II
Parametrization and extended settings for all Rittal cooling units in the Comfort and Blue e series: With RiDiag II, parametrizations and extended settings can be made on the device, and the error memory can be read. Long-term data from the unit can be captured and analyzed. It is connected via a special cable included with the supply of 3159.100.
RiDiag I
For the parametrization and diagnosis of all Rittal cooling units with microcontroller. With RiDiag I, parametrizations can be made on the device and the error memory can be read. It is connected via a special cable included with the supply of 3159.000.