Therm

Calculation program for enclosure climate control

Therm takes care of the time-consuming calculation of the required cooling output and selects suitable products.

Once the calculation is complete, you will receive detailed documentation. This provides maximum peace of mind when designing the optimum climate control.

Therm is based on the requirements of IEC/TR3 60890 890 AMD 1 and DIN 3168 for enclosure cooling units. The overtemperature to DIN 61439 can be calculated with a single click.

New in Version 6.7

  • Black filter fans and Blue e+ outdoor cooling units selectable
  • Compact enclosure polyester AX-K and free-standing enclosure system VX SE selectable
  • Various bug fixes

System requirements

For the online version of Therm you will need

  • a UTF8-compatible browser. It has been tested with Microsoft Internet Explorer 11.0 and Mozilla Firefox 51.0

For the offline version of Therm you will need

  • 500 MB free space on your hard drive with
  • a UTF8-compatible browser. It has been tested with Microsoft Internet Explorer 11.0 and Mozilla Firefox 51.0
  • CPU with 2.0 GHz clock frequency
    For Windows 7 or 10:
    • Dual-core or equivalent processor
    • 1 or 2 GB RAM

Downloads (old Version)

For all customers who want to import or export projects from or to a local directory, the offline version (version 6.6) is still available for download.