Accessory for KX

Interior Fittings

Interior Fittings

Mounting plate for KX terminal box, KX bus enclosure, HD terminal box, Ex -enclosure

For component installation outside of the housing. Assembly screws in the housing accessories.

Interior Fittings

Support rail TS 35/7.5 to EN 60 715

Length matched to the housing width.

Interior Fittings

Support rail TS 35/15 to EN 60 715

Length matched to the housing width.

Interior Fittings

Mounting clip for support rails

For fast and secure attaching of cable ducts, mounting plates and horizontal rails on 35/7.5 and 35/15 support bars as per EN 60 715.

Interior Fittings

Mounting claw for second mounting level For KX terminal box, KX bus housing

For fixing profile rails directly on the rear panel of the KX terminal boxes and KX bus enclosures. Creates an additional mounting level with an extra 10 mm of installation depth without having to machine the enclosure.

Interior Fittings

Ground Straps

To configure a reliable grounding connection with perfect contact: with ring terminals in M6 and M8 to match the grounding screws, length-optimized and ready to install.