TS 8 Floormount Enclosure

Article number: TS 8018.796

Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.

Quantity PU *

* Packaging unit = 1 pc.

Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Mounting plate: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
Color
RAL 7035
Protection category IP to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Supply includes
Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Padlock Comfort handle
Base Plates
Mounting plate
12 inch removable floor stands
Dimensions
Width: 1,600 mm
Height: 1,600 mm
Depth: 300 mm
Packaging unit
1 pc(s)
Weight/packaging unit
205 kg
EAN
84362
Approvals
UL + C-UL
Documentation
Further information
Instructions TS

Looking for CAD?

Download over 70 different model types using our CAD tool