Wallmounted enclosure Stainless steel

Article number: WM 8018.493

Model no.: WM302410N4

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.

No. of packs *

* 1 pack = 1 pc(s).

Article number
WM 8018.493
Model no.
WM302410N4
Material
Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Wall mounting blind-nuts
Dimensions
Width: 600 mm ( 24" )
Height: 760 mm ( 30" )
Depth: 250 mm ( 9.8" )
Material thickness:
Housing: 1.5 mm ( 0.06" )
Door: 2 mm ( 0.08" )
Mounting plate: 2.5 mm ( 0.1" )
Mounting plate
Width: 549 mm ( 22" )
Height: 730 mm ( 29" )
Lock version
Quarter turn
Packaging unit
1 pc(s)
Weight/packaging unit
32.3 kg ( 71.2lb. )
EAN
83515
Approvals
UL + C-UL
Explanations
Declaration of conformity
Documentation
Further information
Info sheet
Data sheets
Graphics