Wallmounted enclosure Stainless steel

Article number: WM 8018.500

Model No.: WM363016N4

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.

Quantity PU *

* Packaging unit = 1 pc.

Article number
WM 8018.500
Model No.
WM363016N4
Material
Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Wall mounting blind-nuts
Dimensions
Width: 760 mm ( 30" )
Height: 900 mm ( 35" )
Depth: 400 mm ( 16" )
Material thickness:
Housing: 2 mm ( 0.08" )
Door: 2 mm ( 0.08" )
Mounting plate: 2.5 mm ( 0.1" )
Mounting plate
Width: 704 mm ( 28" )
Height: 870 mm ( 34" )
Lock version
Quarter turn
Packaging unit
1 pc(s)
Weight/packaging unit
61 kg ( 134.5lb. )
EAN
83522
Approvals
UL + C-UL
Declarations
Declaration of conformity
Documentation
Further information
Info sheet
Datasheets
Graphics