Single door for TS

Article number: TS 5050.565

Quantity PU *

* Packaging unit = 1 pc.

Article number
TS 5050.565
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular Door Frame
Suitable for
Enclosure type: TS
Enclosure type: Wall-mounted Blue e+ cooling unit 2–6 KW
Dimensions
Width: 600 mm ( 24" )
Height: 2,000 mm ( 79" )
Packaging unit
1 pc(s)
EAN
4028177805576
Customs tariff number
94039010
ETIM 7.0
EC000747
ETIM 6.0
EC000747
eCl@ss 8.0/8.1
27182204
eCl@ss 6.0/6.1
27182204