Liquid Cooling Package LCP Inline CW, LCP Inline CWG

Article number: SK 3311.540

Bayed climate control designed for siting within a bayed enclosure suite. The hot air is extracted at the rear of the unit, cooled and then expelled forwards to the cold aisle.

Quantity PU *

* Packaging unit = 1 pc.

Article number
SK 3311.540
Benefits
Maximum energy efficiency due to EC fan technology and IT-based control
Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
Optimum adaptability due to dynamic, continuous control of the cold water volume flow
By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
Targeted cooling output thanks to modular fan units
Fan modules configurable as n+1 redundancy.
Standard 3-phase connection for electrical redundancy
Redundant temperature sensor integrated at the air end
The separation of cooling and enclosure prevents water from entering the server enclosure
A maximum floor area of 0.36 m² for all cooling services
Improved heat recovery due to high water return temperatures when using the LCP CW glycol variants, for example in conjunction with a heat pump
Optimum access for maintenance and service from the front and the rear
Tool-free fan module replacement
Function principle
The hot air is drawn in from the room or hot aisle at the rear of the device and expelled at the front into the cold aisle after cooling. With this product, a raised floor is not necessary
IT Monitoring
Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage.
Direct connection of the unit via SNMP over Ethernet
Integration into RiZone
Material
Carbon steel, spray finished
Color
RAL 7035
Protection category IP to IEC 60 529
IP 20
Options
Direct connection of additional CMC III sensors is also possible
Racks 2200 mm high
Variant
Row Cooling
Total cooling output/number of fan modules
18 kW / 2 
27 kW / 3 
30 kW / 4 
Number of fan modules in supplied state
2
Total cooling output
30 kW
Air throughput (unimpeded air flow)
At 50 Hz: 4,800 m³/h ( 2,825.2cfm )
At 60 Hz: 4,800 m³/h ( 2,825.2cfm )
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
400 V, 3~, 50 Hz/60 Hz
Dimensions
Width: 300 mm ( 12" )
Height: 2,000 mm ( 79" )
Depth: 1,200 mm ( 47" )
Temperature control
Infinitely variable fan control
2-way control ball valve
Suitable for
TS IT
Installation in bayed enclosure suite
Flush
Temperature range
Water inlet: +15 °C
Refrigerant/cooling medium
Cooling medium: Water
Type of connection (electrical)
Connector
Duty cycle
100 %
Permissible operating pressure (p. max.)
6 bar ( 87PSI )
EC fan
yes
Fans may be exchanged with the system operational
yes
Water connections
DN 40 (G 1½" external thread)
eCl@ss 8.0/8.1
27180712
Packaging unit
1 pc(s)
Weight/packaging unit
235 kg ( 518.1lb. )
EAN
4028177670228
Customs tariff number
94032080
ETIM 7.0
EC002515
ETIM 6.0
EC002515
eCl@ss 8.0/8.1
27180712
eCl@ss 6.0/6.1
27180712
Product description
SK LCP Inline CW, Air/water heat exchanger for bayed suite cooling, Mounted on the side of the rack, flush, The hot air is drawn in from hot aisle at the rear, of the device and expelled at the front into
Declarations
Declaration of conformity
Documentation
Instructions
Datasheets
Technical details
Technical system catalogue
Driver/Software
MIB