Fan expansion kit

Article number: SK 7980.110

Model No.: FAN 100CFM 115V WITH POWER CORD

For retrofitting or expanding the TS IT fan tray.

Quantity PU *

* Packaging unit = 1 pc.

Article number
SK 7980.110
Model No.
FAN 100CFM 115V WITH POWER CORD
Description
Fan expansion kit for retrofitting various fan units or to supplement the fan mounting plate and modular fan roof.
Supply includes
Fans
Mounting accessories
Connection cable (6’) with NEMA 1-15 plug
Air throughput (unimpeded air flow)
At 50 Hz: 108 m³/h ( 63.6cfm )
At 60 Hz: 120 m³/h ( 70.6cfm )
Rated operating voltage
115 V
Dimensions
Width: 119 mm ( 4.7" )
Height: 119 mm ( 4.7" )
Depth: 25 mm ( 0.98" )
Temperature range
Operation (environment): -20 °C...+70 °C
Rated power Pel
At 50 Hz: 14 W
At 60 Hz: 12 W
Noise pressure level
At 50 Hz: 34 dB(A)
At 60 Hz: 34 dB(A)
Packaging unit
1 pc(s)
Weight/packaging unit
0.9 kg ( 2lb. )
EAN
19120