Deep Hinged Window Kits Stainless steel

Article number: WM 9975.055

The Deep-Hinged Window Kit (WKDH) is used as a viewing window where access to components mounted behind the window is required. Material stainless steel 1.4301 (AISI 304) or stainless steel 1.4404 (AISI 316L).

Quantity PU *

* Packaging unit = 1 pc.

Description
The Deep-Hinged Window Kit (WKDH) is used as a viewing window where access to components mounted behind the window is required. It is designed to protect HMI displays and components mounted on enclosure panels from wash-down, rain, snow, sleet, dirt and dust. WKDH fits on the usable area of Rittal’s standard wall-mount, free-standing TS8/SE8 and other enclosure panels. Window depth allows for use of extra deep pushbuttons (~2”/50mm). It comes with a full-size drill template for easy mounting.
Material
Viewing window: Polycarbonate
Frame: Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed
Protection category IP to IEC 60 529
NEMA 4X
Supply includes
Oil resistant gasket
Fasteners
Dimensions
Width: 400 mm ( 16" )
Height: 300 mm ( 12" )
Depth: 70 mm ( 2.8" )
Viewing area
Width: 225 mm ( 8.9" )
Height: 200 mm ( 7.9" )
Packaging unit
1 pc(s)
EAN
87548
Approvals
UL + C-UL
Documentation
Further information
Instructions
Datasheets
Graphics