Complete system CAT 6 for Network Cable Organizer

Article number: DK 7044.170

The Network Cable Organizer complete system revolutionizes structured cabling in all network racks from a depth of 800 mm. Excess lengths of cable - whether CAT 6 or fiber optic - are simply retracted by means of a spring balancer.

Quantity PU *

* Packaging unit = 1 pc.

Description
Modern network infrastructures rely on maximum performance and the greatest possible flexibility in cabling. A useful component here is the Network Cable Organizer (NCO). The robust 1 U mounting frame is pre-configured with 24 cable cassettes and revolutionizes conventional structured cabling with 8 times faster installation.
Benefits
Minimize cable chaos—Prevent obstructions to the air circulation in the area of the network switches
Always the right length: Surplus cable lengths—whether CAT 6 or fiber optic—are simply withdrawn with a spring balancer
Each cable is 100% tested and supplied with the appropriate measurement record
Front access – Ideal for retrofitting into racks with a depth of 800 mm or more
Applications
Can be used in all network racks from a depth of 800 mm
Function principle
Attachment to front and rear 19" plane
Material
Mounting frame: carbon steel
Box type plug-in units: Stainless steel, plastic (POM)
Color
Mounting frame: RAL 9005
Cable: white
Technical specifications
CAT 6 cable STP
2 x RJ 45 connectors per cable
shielded RJ 45 connector with gold-plated pins
Useable cable length per cassette: 1.6 m
ISO/IEC 11801:2002, AWG 36, 100% copper, 250 MHz
Supply includes
Complete system CAT 6
24 CAT 6 cassettes
Installation kit
Assembly components
Dimensions
Width: 450 mm
Width: 19"
Height: 44 mm
Depth: 600 mm
Height units
1 U
Operating temperature
Operation (environment): +10 °C...+45 °C
Ambient humidity (non-condensing)
Storage: 10 %
Operation (environment): 95 %
Pre-fitted box type plug-in units
24
Maximum no. of cassettes
24
Packaging unit
1 pc(s)
Weight/packaging unit
12.5 kg ( 27.6lb. )
EAN
4028177917279
Customs tariff number
39263000
ETIM 7.0
EC000322
ETIM 6.0
EC000322
eCl@ss 8.0/8.1
27189265
eCl@ss 6.0/6.1
27189265
Product description
DK Network Cable Organizer (NCO), Complete CAT 6 system for reliable patching, Pre-configured cassettes: 24, CAT 6 cable colour: white, CAT 6 cable type: STP, 2 x RJ 45 connector each cable
Certificates
NA
Documentation
Instructions